Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Passives University
Tools
Quality
Quality
Environmental
Careers
Products
Semiconductors
Passive Components
Custom Products
Semiconductors
Diodes and Rectifiers
Diodes and Rectifiers
Discrete Thyristors
Phase Control Discrete
Fast Discrete
ICs - Power and Linear
Power ICs
Smart Load Switches
microBUCK® - Voltage Regulator
microBRICK® - DC/DC Regulator Module
VRPower® (DrMOS) - Power Stage
Analog Switches and Multiplexers
MOSFETs
MOSFETs
MOSFETs, Automotive
Optoelectronics
Optoelectronics
Optocouplers/Isolators
IR Receivers for Remote Control
Optical Sensors
Infrared Emitters
Photo Detectors
LEDs
Solid-State Relays
IRDC transceivers
LCD/Plasma/Touch/LED Display
7-Segment Displays
Power Modules
Bridge Modules
Diode Modules
IGBT Modules
MOSFET Modules
Thyristor Modules
Passive Components
Capacitors
Capacitors
Aluminum Electrolytic
Ceramic
Energy Storage
Film
Polymer
Power - Heavy Current (ESTA)
Tantalum
Thin Film
Custom Capacitors
Resistors
Fixed
Networks and Arrays
Thermistors
Varistors
Trimmers
Rheostats
Panel Potentiometers
Custom Resistors
Magnetics
Inductors
Custom Magnetics
Transformers
Planar
Vishay-HIREL
Sensors
Position: Contacting Technology
Position: Non-Contacting
Temperature
Other Components
Chip Antenna
Connectors
Crystals
Fuses
Hybrids and Substrates
Igniters
LCD/Plasma/Touch/LED Display
Oscillators
Thermal Management
Custom Products
Semiconductors
Die and Wafer
Modules
Passive Components
Capacitors
Inductors
Resistors
Applications
Automotive
Avionics, Military, Space
Computer
Consumer
Industrial
Medical
Telecommunications
Featured Applications
See All
Resources
Tools
Document Library
Infographics
Video Library
Newsfeed
Reference Designs
Engineer's Toolbox
Vishay Classics
Extreme Passives
Passives University
See All
Quality
Quality
Environmental
See All
Keyword/Part #
Stock Check/Buy Now
Cross Ref Part #
My Vishay
X
Engineer's Toolbox
»
AMS (Avionics, Military, And Space)
» Satellite / GPS
Alternative Energy
Solar Energy
Main Inverters
up to 50 kW
Micro Inverters
PV Storage / PV Batteries
Junction Boxes
Wind Turbines
Main Inverters
> 250 kW
Power Filters
Pitch Controls
Smart Grids
Virtual Power Systems
Smart Meters
Smart Homes
Energy Exploration
Oil and Gas Prospecting
Mining
Hydraulic Fracturing (Fracking)
Power Transmission / Distribution / Grid Quality
HVDC Transmission
STATCOM SVC (Static VAR Compensator)
Transformer Stations
Circuit Breakers
Charging Stations / Infrastructure for Vehicles and E-Bikes
AMS
AMS (Avionics, Military, And Space)
Airborne Systems
Satellite / GPS
Flight Control Computers
Cockpit Panels
Braking Systems
UAVs (Unmanned Aerial Vehicles) / Drones
Automotive
Engine Vehicle Control Unit – 12 V / 24 V
Engine Cooling
Exhaust Emission Control Systems
Powertrain – Injection Control and Fuel Pump
Direct Injector Control
Piezo Injection Control
Fuel Pump Control
Chassis Control
Electric Power Steering (BLDC Motor Drive)
Transmission ECU, Double Clutch BLDC
Body Electronics
Comfort, Door, Window Controls
Infotainment, Navigation, Audio
Interior LED Lighting
Active Safety
Enhanced Electrical Braking (EEB)
Electronic Stability Program (ESP) Vehicle Stability Control (VSC)
Electrical Parking Brake (EPB) Integrated Parking Brake (IPB)
Advanced Driver Assistance System (ADAS)
Passive Safety
Airbag Control Systems
Restraint System Power Supplies
Pedestrian Protection Systems
Exterior Lighting
LED Headlight Units
Day Lighting
LED Fog Lighting
Rear and Signal LED Lights
48 V
DC
Boardnet
Integrated Starter Generators
DC/DC Converters, Bidirectional
HVAC (E-Compressor)
Full Hybrid Vehicles (HEVs)
Electrical Motor Drives (DC/AC)
Full Electric Vehicles (FEVs)
Electrical Motor Drives (DC/AC)
Battery Management and DC/DC
On-Board Chargers
HVAC - (P)HEV and EV
Transportation
Off-Road Equipment
Pedal Position Controls
Steering Controls
Panel Controls
AC and Hybrid Trains
Main Inverters
Auxiliary Inverters
Auxiliary Rectifiers
Motor Blowers / Cooling Fans
Forklifts, Lift Trucks
Main Inverters / Motor Drives
Battery Chargers / Monitoring Systems
Electronic Controls
Heavy Transportation
Cranes
Mining Trucks
Boats, Ships, Vessels
Toll Systems
Toll Systems (Coin, Card, Cash)
Computer
Portable Computers
Tablet PCs
Ultrabooks
Notebooks
Stationary Computing
Servers
Embedded Systems
SSD
UPS
Networking (Switches, Routers)
Computer Peripherals
GPU Graphics Cards
Wireless Charging
Printers
Consumer
Wearables
Smartwatches
Glasses / Goggles
Fitness Bands / Wrist Bands
Clip-On / Pocket Worn Devices
Home Entertainment
Set-Top Boxes
LCD TVs
Media Streaming Devices / TV Boxes
Audio Amplifier / Soundbars
E-Readers
Gaming
Game Consoles
Portable Game Consoles
Accessories / Controllers / Steering Wheels
Toys
Remote Controlled Helicopters / Quadrocopters
Outdoor Cameras
Electric Two-Wheel Transportation
E-Bikes / E-Scooters
Home Appliances
Air Conditioners
Induction Cooking
Washing Machines
Refrigerators / Freezers
Robotic Appliances / Domestic Robots
Robotic Vacuum Cleaners / Robovacs
Robotic Lawn Mowers
Companion Robots
Lighting
LED SSD Lighting
OLED Display for Illumination
Conventional Lighting Control Gear
Industrial
Factory Automation
Motor Drives
Testers
Control Units
Air Conditioning Systems
Laser Marking and Coding
Collaborative Robots (COBOTS)
Low Voltage UPS
Fabrication
Welding
Cutting
3D Printers
Melting / Forging / Hardening
Detection and Initial Safety Devices
Gas
Flame / Fire
Smoke
Heat
Water
Radiation
Surveillance Systems
Cameras / CCTV
Access Control Systems /
Door and Gate Openers
RFID
Medical
Medical Equipment
X-Ray / Computed Tomography (CT)
Cardiac Pacing
External Defibrillators
Patient Monitoring
Glucose Meters
MRI / MRT
Telecommunications
Transmission
Power Supply Solutions for 5G Small Cells
Transmitters / Base Stations
AC/DC SMPS
DC/DC Bricks
Infrastructure
Modems
Mobile
Smartphones
Wireless Modems
Wireless Charging
I
o
T
Batteryless Sensor
AMS (Avionics, Military, And Space)
Satellite / GPS
RESISTORS
Hi-Rel Thin Film Chip Resistors
TNPS...ESCC
MOSFETs
N-Channel 80 V (D-S) MOSFET
SiR880DP
RESISTORS
ESCC 4001/023 Qualified, High- Precision Thin Film Chip Resistors
PHR
RESISTORS
Metal Film Resistors, Military / Established Reliability, MIL-PRF-39017 Qualified, Type RLR
RLR
DIODES
Small-Signal Zener Diodes
1N5235B
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-2525CZ
CERAMIC CAPACITORS
Body Sizes: 0402 to 3838, Excellent Power Handling Capabilities
MLCC RF Capacitors
RESISTORS
QPL MIL-PRF-55342-Qualified Thin Film Resistor, Surface-Mount Chip
M55342
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Capacitors, T
antamount
®
, Military MIL-PRF-55365/4 Qualified
CWR06
MELF RESISTORS
MELF Resistors with Established Reliability
MM...VG03
RESISTORS
Wirewound Resistor, Military / Established Reliability, MIL-PRF-39007 Qualified Type RWR
RWR
RESISTORS
Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ030, Flat Pack
DFM
Satellite / GPS
Close
RESISTORS
Hi-Rel Thin Film Chip Resistors
TNPS...ESCC
Features
ESA approved according to ESCC 4001/029, high-reliability product
Advanced thin film technology, SnPb plating with Pb content > 6 %
Product Page
TNPS...ESCC
Satellite / GPS
Close
MOSFETs
N-Channel 80 V (D-S) MOSFET
SiR880DP
Features
Medium-voltage ThunderFET
®
technology, maximum R
DS(on)
down to 5.9 mΩ
Thermally enhanced PowerPAK
®
SO-8 packaging
Product Page
SiR880DP
BUY NOW
Satellite / GPS
Close
RESISTORS
ESCC 4001/023 Qualified, High- Precision Thin Film Chip Resistors
PHR
Features
ESA qualified, failure rate E7, down to 0.01 % tolerance and 5 ppm/°C (-55 °C to +155 °C)
Process QML certified, screening tests: 100 % overload, 100 % burn In
Product Page
PHR
Satellite / GPS
Close
RESISTORS
Metal Film Resistors, Military / Established Reliability, MIL-PRF-39017 Qualified, Type RLR
RLR
Features
Epoxy-coated construction provides superior moisture protection
Very low noise (-40 dB)
Product Page
RLR
BUY NOW
Satellite / GPS
Close
DIODES
Small-Signal Zener Diodes
1N5235B
Features
Standard Zener voltage tolerance is ± 5 %
AEC-Q101 qualified
Product Page
1N5235B
BUY NOW
Satellite / GPS
Close
INDUCTORS
Low-Profile, High-Current IHLP
®
Inductors
IHLP-2525CZ
Features
Compact, high-current power inductor for dc/dc conversion, filter applications
High-frequency operation up to 5 MHz, high-temperature and gold terminations available
Product Page
IHLP-2525CZ
BUY NOW
Satellite / GPS
Close
CERAMIC CAPACITORS
Body Sizes: 0402 to 3838, Excellent Power Handling Capabilities
MLCC RF Capacitors
Features
Non-magnetic available with copper or epoxy bondable termination
Lead-bearing termination available for high-reliability applications
Product Page
MLCC RF Capacitors
BUY NOW
VJ0505
VJ1111
VJ2525
VJ3838
Satellite / GPS
Close
RESISTORS
QPL MIL-PRF-55342-Qualified Thin Film Resistor, Surface-Mount Chip
M55342
Features
Case sizes 0201 to 2512 with reliability level T (space level) available
Both short-side and long-side terminations available
Product Page
M55342
BUY NOW
Satellite / GPS
Close
TANTALUM CAPACITORS
Solid Tantalum Surface-Mount Capacitors, T
antamount
®
, Military MIL-PRF-55365/4 Qualified
CWR06
Features
MIL-PRF-55365 established reliability failure rate style
High capacitance, conformal coated, 8 case sizes
Product Page
CWR06
BUY NOW
Satellite / GPS
Close
MELF RESISTORS
MELF Resistors with Established Reliability
MM...VG03
Features
Approved to EN 140401-803, version E, single lot date code
Established reliability, failure rate level E6, advanced thin film technology
Product Page
MM...VG03
Satellite / GPS
Close
RESISTORS
Wirewound Resistor, Military / Established Reliability, MIL-PRF-39007 Qualified Type RWR
RWR
Features
High energy pulse capability, all welded construction, "S" failure rate
Non-inductive Ayrton-Perry winding available, high-temp. silicone coating
Product Page
RWR
BUY NOW
Satellite / GPS
Close
RESISTORS
Thick Film Resistor Networks, Military, MIL-PRF-83401 Qualified, Type RZ030, Flat Pack
DFM
Features
0.065 in (1.65 mm) height for high-density packaging
Product Page
DFM